
/* Comment Generated by Combres - Resource '~/css/jquery.gallery.css' (Mode: Static) */
.ad-gallery {
    width: 600px;
}

    .ad-gallery, .ad-gallery * {
        margin: 0;
        padding: 0;
    }
     .plp-image-gallery .ad-image img {
        cursor: url("/plp/css/zoom-magnify.png"), move;
    }

        .ad-gallery .ad-image-wrapper {
            width: 100%;
            height: 400px;
            margin-bottom: 10px;
            position: relative;
            /*overflow: hidden;*/
        }

            .ad-gallery .ad-image-wrapper .ad-loader {
                position: absolute;
                z-index: 10;
                top: 48%;
                left: 48%;
                border: 1px solid #CCC;
            }

            .ad-gallery .ad-image-wrapper .ad-next {
                position: absolute;
                right: 0;
                top: 0;
                width: 25%;
                height: 100%;
                cursor: pointer;
                display: block;
                z-index: 200;
            }

            .ad-gallery .ad-image-wrapper .ad-prev {
                position: absolute;
                left: 0;
                top: 0;
                width: 25%;
                height: 100%;
                cursor: pointer;
                display: block;
                z-index: 200;
            }

            .ad-gallery .ad-image-wrapper .ad-prev, .ad-gallery .ad-image-wrapper .ad-next {
                background: url("/plp/css/trans.gif");
            }

                .ad-gallery .ad-image-wrapper .ad-prev .ad-prev-image, .ad-gallery .ad-image-wrapper .ad-next .ad-next-image {
                    background: url("/plp/css/ad_prev.png");
                    width: 30px;
                    height: 30px;
                    display: none;
                    position: absolute;
                    top: 47%;
                    left: 0;
                    z-index: 101;
                }

                .ad-gallery .ad-image-wrapper .ad-next .ad-next-image {
                    background: url("/plp/css/ad_next.png");
                    width: 30px;
                    height: 30px;
                    right: 0;
                    left: auto;
                }

            .ad-gallery .ad-image-wrapper .ad-image {
                position: absolute;
                overflow: hidden;
                top: 0;
                left: 0;
                z-index: 9;
            }

                .ad-gallery .ad-image-wrapper .ad-image a img {
                    border: 0;
                }

                .ad-gallery .ad-image-wrapper .ad-image .ad-image-description {
                    position: absolute;
                    bottom: 0px;
                    left: 0px;
                    padding: 7px;
                    text-align: center;
                    width: 100%;
                    z-index: 2;
                    color: #000;
                    font-size: 0.9em;
                    border: none!important;
                }

                * html .ad-gallery .ad-image-wrapper .ad-image .ad-image-description {
                    background: none;
                    filter: progid:DXImageTransform.Microsoft.AlphaImageLoader (enabled=true, sizingMethod=scale, src='opa75.png');
                }

                    .ad-gallery .ad-image-wrapper .ad-image .ad-image-description .ad-description-title {
                        display: block;
                    }

        .ad-gallery .ad-controls {
            height: 20px;
        }

        .ad-gallery .ad-info {
            float: left;
        }

        .ad-gallery .ad-slideshow-controls {
            float: right;
        }

            .ad-gallery .ad-slideshow-controls .ad-slideshow-start, .ad-gallery .ad-slideshow-controls .ad-slideshow-stop {
                padding-left: 5px;
                cursor: pointer;
            }

            .ad-gallery .ad-slideshow-controls .ad-slideshow-countdown {
                padding-left: 5px;
                font-size: 0.9em;
            }

        .ad-gallery .ad-slideshow-running .ad-slideshow-start {
            cursor: default;
            font-style: italic;
        }

        .ad-gallery .ad-nav {
            width: 90%;
            position: relative;
            margin-left: 5%;
        }

        .ad-gallery .ad-forward, .ad-gallery .ad-back {
            position: absolute;
            top: 0;
            height: 100%;
            z-index: 10;
        }
        /* IE 6 doesn't like height: 100% */
        * html .ad-gallery .ad-forward, .ad-gallery .ad-back {
            height: 100px;
        }

        .ad-gallery .ad-back {
            cursor: pointer;
            left: -20px;
            width: 13px;
            display: block;
            background: url("/plp/css/ad_scroll_back.png") 0px 22px no-repeat;
        }

        .ad-gallery .ad-forward {
            cursor: pointer;
            display: block;
            right: -20px;
            width: 13px;
            background: url("/plp/css/ad_scroll_forward.png") 0px 22px no-repeat;
        }

        .ad-gallery .ad-nav .ad-thumbs {
            overflow: hidden;
            width: 100%;
        }

        .ad-gallery .ad-thumbs .ad-thumb-list {
            float: left;
            width: 9000px;
            list-style: none;
            height: 150px;
        }

        .ad-gallery .ad-thumbs li {
            float: left;
            padding-right: 5px;
        }

            .ad-gallery .ad-thumbs li a {
                display: block;
            }

                .ad-gallery .ad-thumbs li a img {
                    border: 3px solid #CCC;
                    display: block;
                }

                .ad-gallery .ad-thumbs li a.ad-active img {
                    border: 3px solid #616161;
                }
/* Can't do display none, since Opera won't load the images then */
.ad-preloads {
    position: absolute;
    left: -9000px;
    top: -9000px;
}


.ad-attribute-gallery {
    width: 600px;
}

    .ad-attribute-gallery, .ad-attribute-gallery * {
        margin: 0;
        padding: 0;
    }

        .ad-attribute-gallery .ad-image-wrapper {
            width: 100%;
            height: 400px;
            margin-bottom: 10px;
            position: relative;
            /*overflow: hidden;*/
        }

            .ad-attribute-gallery .ad-image-wrapper .ad-loader {
                position: absolute;
                z-index: 10;
                top: 48%;
                left: 48%;
                border: 1px solid #CCC;
            }

            .ad-attribute-gallery .ad-image-wrapper .ad-next {
                position: absolute;
                right: 0;
                top: 0;
                width: 25%;
                height: 100%;
                cursor: pointer;
                display: block;
                z-index: 200;
            }

            .ad-attribute-gallery .ad-image-wrapper .ad-prev {
                position: absolute;
                left: 0;
                top: 0;
                width: 25%;
                height: 100%;
                cursor: pointer;
                display: block;
                z-index: 200;
            }

            .ad-attribute-gallery .ad-image-wrapper .ad-prev, .ad-attribute-gallery .ad-image-wrapper .ad-next {
                background: url("/plp/css/trans.gif");
            }

                .ad-attribute-gallery .ad-image-wrapper .ad-prev .ad-prev-image, .ad-attribute-gallery .ad-image-wrapper .ad-next .ad-next-image {
                    background: url("/plp/css/ad_prev.png");
                    width: 30px;
                    height: 30px;
                    display: none;
                    position: absolute;
                    top: 47%;
                    left: 0;
                    z-index: 101;
                }

                .ad-attribute-gallery .ad-image-wrapper .ad-next .ad-next-image {
                    background: url("/plp/css/ad_next.png");
                    width: 30px;
                    height: 30px;
                    right: 0;
                    left: auto;
                }

            .ad-attribute-gallery .ad-image-wrapper .ad-image {
                position: absolute;
                overflow: hidden;
                top: 0;
                left: 0;
                z-index: 9;
            }

                .ad-attribute-gallery .ad-image-wrapper .ad-image a img {
                    border: 0;
                }

                .ad-attribute-gallery .ad-image-wrapper .ad-image .ad-image-description {
                    position: absolute;
                    bottom: 0px;
                    left: 0px;
                    padding: 7px;
                    text-align: center;
                    width: 100%;
                    z-index: 2;
                    color: #000;
                    font-size: 0.9em;
                    border: none!important;
                }

                * html .ad-attribute-gallery .ad-image-wrapper .ad-image .ad-image-description {
                    background: none;
                    filter: progid:DXImageTransform.Microsoft.AlphaImageLoader (enabled=true, sizingMethod=scale, src='opa75.png');
                }

                    .ad-attribute-gallery .ad-image-wrapper .ad-image .ad-image-description .ad-description-title {
                        display: block;
                    }

        .ad-attribute-gallery .ad-controls {
            height: 20px;
        }

        .ad-attribute-gallery .ad-info {
            float: left;
        }

        .ad-attribute-gallery .ad-slideshow-controls {
            float: right;
        }

            .ad-attribute-gallery .ad-slideshow-controls .ad-slideshow-start, .ad-attribute-gallery .ad-slideshow-controls .ad-slideshow-stop {
                padding-left: 5px;
                cursor: pointer;
            }

            .ad-attribute-gallery .ad-slideshow-controls .ad-slideshow-countdown {
                padding-left: 5px;
                font-size: 0.9em;
            }

        .ad-attribute-gallery .ad-slideshow-running .ad-slideshow-start {
            cursor: default;
            font-style: italic;
        }

        .ad-attribute-gallery .ad-nav {
            width: 90%;
            position: relative;
            margin-left: 5%;
        }

        .ad-attribute-gallery .ad-forward, .ad-attribute-gallery .ad-back {
            position: absolute;
            top: 0;
            height: 100%;
            z-index: 10;
        }
        /* IE 6 doesn't like height: 100% */
        * html .ad-attribute-gallery .ad-forward, .ad-attribute-gallery .ad-back {
            height: 100px;
        }

        .ad-attribute-gallery .ad-back {
            cursor: pointer;
            left: -20px;
            width: 13px;
            display: block;
            background: url("/plp/css/ad_scroll_back.png") 0px 22px no-repeat;
        }

        .ad-attribute-gallery .ad-forward {
            cursor: pointer;
            display: block;
            right: -20px;
            width: 13px;
            background: url("/plp/css/ad_scroll_forward.png") 0px 22px no-repeat;
        }

        .ad-attribute-gallery .ad-nav .ad-thumbs {
            overflow: hidden;
            width: 100%;
        }

        .ad-attribute-gallery .ad-thumbs .ad-thumb-list {
            float: left;
            width: 9000px;
            list-style: none;
            height: 135px;
        }

        .ad-attribute-gallery .ad-thumbs li {
            float: left;
            padding-right: 5px;
        }

            .ad-attribute-gallery .ad-thumbs li a {
                display: block;
            }

                .ad-attribute-gallery .ad-thumbs li a img {
                    border: 3px solid #CCC;
                    display: block;
                }

                .ad-attribute-gallery .ad-thumbs li a.ad-active img {
                    border: 3px solid #616161;
                }



/**Legacy implmentation*/

.mask {
    position: absolute;
    top: 0px;
    left: 0px;
    width: 100%;
    height: 100%;
    display: none;
    opacity: 0.8;
    z-index: 9998;
    background-color: rgb(119, 136, 153);
    filter: alpha(opacity=50);
}

.nodisplay {
    display: none!important;
}

.popup {
    z-index: 10001;
    width: 880px;
    margin: -40px auto 0 -450px;
    padding: 6px;
    position: fixed;
    left: 30%;
    top: 13%;
}


.legacy-popup {
    z-index: 10001;
    width: 880px;
    margin: -40px auto 0 -450px;
    padding: 6px;
    position: fixed;
    left: 0;
    top: 0;
}

.plp-image-popup {
    width: 600px;
    border: solid 1px;
    background-color: #fff;
    float: left;
    margin: 10px 0;
    background-image: none;
    font-size: 0.90em;
    text-align: center;
}

#largeimageDescriptions {
    margin: 2%;
    border-bottom: 1px solid;
}
#galleryImage{
    width: 0px;
    height: 0px;
}
#embeddedImage{
    width: 0px;
    height: 0px;
}



/* Comment Generated by Combres - Resource '~/css/jquery.pnotify.default.css' (Mode: Static) */
/*
Document   : jquery.pnotify.default.css
Created on : Nov 23, 2009, 3:14:10 PM
Author     : Hunter Perrin
Version    : 1.2.0
Link       : http://pinesframework.org/pnotify/
Description:
	Default styling for Pines Notify jQuery plugin.
*/
/* -- Notice */
.ui-pnotify {
top: 25px;
right: 25px;
position: absolute;
height: auto;
/* Ensures notices are above everything */
z-index: 9999;
}
/* Hides position: fixed from IE6 */
html > body .ui-pnotify {
position: fixed;
}
.ui-pnotify .ui-pnotify-shadow {
-webkit-box-shadow: 0px 2px 10px rgba(50, 50, 50, 0.5);
-moz-box-shadow: 0px 2px 10px rgba(50, 50, 50, 0.5);
box-shadow: 0px 2px 10px rgba(50, 50, 50, 0.5);
}
.ui-pnotify-container {
background-position: 0 0;
padding: .8em;
height: 100%;
margin: 0;
}
.ui-pnotify-sharp {
-webkit-border-radius: 0;
-moz-border-radius: 0;
border-radius: 0;
}
.ui-pnotify-closer, .ui-pnotify-sticker {
float: right;
margin-left: .2em;
}
.ui-pnotify-title {
display: block;
margin-bottom: .4em;
}
.ui-pnotify-text {
display: block;
}
.ui-pnotify-icon, .ui-pnotify-icon span {
display: block;
float: left;
margin-right: .2em;
}
/* -- History Pulldown */
.ui-pnotify-history-container {
position: absolute;
top: 0;
right: 18px;
width: 70px;
border-top: none;
padding: 0;
-webkit-border-top-left-radius: 0;
-moz-border-top-left-radius: 0;
border-top-left-radius: 0;
-webkit-border-top-right-radius: 0;
-moz-border-top-right-radius: 0;
border-top-right-radius: 0;
/* Ensures history container is above notices. */
z-index: 10000;
}
.ui-pnotify-history-container .ui-pnotify-history-header {
padding: 2px;
}
.ui-pnotify-history-container button {
cursor: pointer;
display: block;
width: 100%;
}
.ui-pnotify-history-container .ui-pnotify-history-pulldown {
display: block;
margin: 0 auto;
}


/* Comment Generated by Combres - Resource '~/css/flags.css' (Mode: Static) */
.flag {
	width: 16px;
	height: 11px;
	background:url("/plp/images/flags.png") no-repeat;
    float: left;
    margin:7px 2px 0;
}

.flag.flag-ad {background-position: -16px 0}
.flag.flag-ae {background-position: -32px 0}
.flag.flag-af {background-position: -48px 0}
	
.flag.flag-ag {background-position: -64px 0}
.flag.flag-ai {background-position: -80px 0}
	
.flag.flag-al {background-position: -96px 0}
.flag.flag-am {background-position: -112px 0}
.flag.flag-an {background-position: -128px 0}
.flag.flag-ao {background-position: -144px 0}
.flag.flag-ar {background-position: -160px 0}
.flag.flag-as {background-position: -176px 0}
.flag.flag-at {background-position: -192px 0}
.flag.flag-au {background-position: -208px 0}
.flag.flag-aw {background-position: -224px 0};
	
.flag.flag-az {background-position: -240px 0}
.flag.flag-ba {background-position: 0 -11px}
.flag.flag-bb {background-position: -16px -11px}
.flag.flag-bd {background-position: -32px -11px}
.flag.flag-be {background-position: -48px -11px}
.flag.flag-bf {background-position: -64px -11px}
.flag.flag-bg {background-position: -80px -11px}
.flag.flag-bh {background-position: -96px -11px}
.flag.flag-bi {background-position: -112px -11px}
.flag.flag-bj {background-position: -128px -11px}
.flag.flag-bm {background-position: -144px -11px}
.flag.flag-bn {background-position: -160px -11px}
.flag.flag-bo {background-position: -176px -11px}
.flag.flag-br {background-position: -192px -11px}
.flag.flag-bs {background-position: -208px -11px}
.flag.flag-bt {background-position: -224px -11px}
.flag.flag-bv {background-position: -240px -11px}
.flag.flag-bw {background-position: 0 -22px}
.flag.flag-by {background-position: -16px -22px}
.flag.flag-bz {background-position: -32px -22px}
.flag.flag-ca {background-position: -48px -22px}
.flag.flag-catalonia {background-position: -64px -22px}
.flag.flag-cd {background-position: -80px -22px}
.flag.flag-cf {background-position: -96px -22px}
.flag.flag-cg {background-position: -112px -22px}
.flag.flag-ch {background-position: -128px -22px}
.flag.flag-ci {background-position: -144px -22px}
.flag.flag-ck {background-position: -160px -22px}
.flag.flag-cl {background-position: -176px -22px}
.flag.flag-cm {background-position: -192px -22px}
.flag.flag-cn {background-position: -208px -22px}
.flag.flag-co {background-position: -224px -22px}
.flag.flag-cr {background-position: -240px -22px}
.flag.flag-cu {background-position: 0 -33px}
.flag.flag-cv {background-position: -16px -33px}
.flag.flag-cw {background-position: -32px -33px};
	
.flag.flag-cy {background-position: -48px -33px}
.flag.flag-cz {background-position: -64px -33px}
.flag.flag-de {background-position: -80px -33px}
.flag.flag-dj {background-position: -96px -33px}
.flag.flag-dk {background-position: -112px -33px}
.flag.flag-dm {background-position: -128px -33px}
.flag.flag-do {background-position: -144px -33px}
.flag.flag-dz {background-position: -160px -33px}
.flag.flag-ec {background-position: -176px -33px}
.flag.flag-ee {background-position: -192px -33px}
.flag.flag-eg {background-position: -208px -33px}
.flag.flag-eh {background-position: -224px -33px}
.flag.flag-england {background-position: -240px -33px}
.flag.flag-er {background-position: 0 -44px}
.flag.flag-es {background-position: -16px -44px}
.flag.flag-et {background-position: -32px -44px}
.flag.flag-eu {background-position: -48px -44px}
.flag.flag-fi {background-position: -64px -44px}
.flag.flag-fj {background-position: -80px -44px}
.flag.flag-fk {background-position: -96px -44px}
.flag.flag-fm {background-position: -112px -44px}
.flag.flag-fo {background-position: -128px -44px}
.flag.flag-fr {background-position: -144px -44px}
.flag.flag-ga {background-position: -160px -44px}
.flag.flag-gb {background-position: -176px -44px}
.flag.flag-gd {background-position: -192px -44px}
.flag.flag-ge {background-position: -208px -44px}
.flag.flag-gf {background-position: -224px -44px}
.flag.flag-gg {background-position: -240px -44px}
.flag.flag-gh {background-position: 0 -55px}
.flag.flag-gi {background-position: -16px -55px}
.flag.flag-gl {background-position: -32px -55px}
.flag.flag-gm {background-position: -48px -55px}
.flag.flag-gn {background-position: -64px -55px}
.flag.flag-gp {background-position: -80px -55px}
.flag.flag-gq {background-position: -96px -55px}
.flag.flag-gr {background-position: -112px -55px}
.flag.flag-gs {background-position: -128px -55px}
.flag.flag-gt {background-position: -144px -55px}
.flag.flag-gu {background-position: -160px -55px}
.flag.flag-gw {background-position: -176px -55px}
.flag.flag-gy {background-position: -192px -55px}
.flag.flag-hk {background-position: -208px -55px}
.flag.flag-hm {background-position: -224px -55px}
.flag.flag-hn {background-position: -240px -55px}
.flag.flag-hr {background-position: 0 -66px}
.flag.flag-ht {background-position: -16px -66px}
.flag.flag-hu {background-position: -32px -66px}
.flag.flag-ic {background-position: -48px -66px}
.flag.flag-id {background-position: -64px -66px}
.flag.flag-ie {background-position: -80px -66px}
.flag.flag-il {background-position: -96px -66px}
.flag.flag-im {background-position: -112px -66px}
.flag.flag-in {background-position: -128px -66px}
.flag.flag-io {background-position: -144px -66px}
.flag.flag-iq {background-position: -160px -66px}
.flag.flag-ir {background-position: -176px -66px}
.flag.flag-is {background-position: -192px -66px}
.flag.flag-it {background-position: -208px -66px}
.flag.flag-je {background-position: -224px -66px}
.flag.flag-jm {background-position: -240px -66px}
.flag.flag-jo {background-position: 0 -77px}
.flag.flag-jp {background-position: -16px -77px}
.flag.flag-ke {background-position: -32px -77px}
.flag.flag-kg {background-position: -48px -77px}
.flag.flag-kh {background-position: -64px -77px}
.flag.flag-ki {background-position: -80px -77px}
.flag.flag-km {background-position: -96px -77px}
.flag.flag-kn {background-position: -112px -77px}
.flag.flag-kp {background-position: -128px -77px}
.flag.flag-kr {background-position: -144px -77px}
.flag.flag-kurdistan {background-position: -160px -77px}
.flag.flag-kw {background-position: -176px -77px}
.flag.flag-ky {background-position: -192px -77px}
.flag.flag-kz {background-position: -208px -77px}
.flag.flag-la {background-position: -224px -77px}
.flag.flag-lb {background-position: -240px -77px}
.flag.flag-lc {background-position: 0 -88px}
.flag.flag-li {background-position: -16px -88px}
.flag.flag-lk {background-position: -32px -88px}
.flag.flag-lr {background-position: -48px -88px}
.flag.flag-ls {background-position: -64px -88px}
.flag.flag-lt {background-position: -80px -88px}
.flag.flag-lu {background-position: -96px -88px}
.flag.flag-lv {background-position: -112px -88px}
.flag.flag-ly {background-position: -128px -88px}
.flag.flag-ma {background-position: -144px -88px}
.flag.flag-mc {background-position: -160px -88px}
.flag.flag-md {background-position: -176px -88px}
.flag.flag-me {background-position: -192px -88px}
.flag.flag-mg {background-position: -208px -88px}
.flag.flag-mh {background-position: -224px -88px}
.flag.flag-mk {background-position: -240px -88px}
.flag.flag-ml {background-position: 0 -99px}
.flag.flag-mm {background-position: -16px -99px}
.flag.flag-mn {background-position: -32px -99px}
.flag.flag-mo {background-position: -48px -99px}
.flag.flag-mp {background-position: -64px -99px}
.flag.flag-mq {background-position: -80px -99px}
.flag.flag-mr {background-position: -96px -99px}
.flag.flag-ms {background-position: -112px -99px}
.flag.flag-mt {background-position: -128px -99px}
.flag.flag-mu {background-position: -144px -99px}
.flag.flag-mv {background-position: -160px -99px}
.flag.flag-mw {background-position: -176px -99px}
.flag.flag-mx {background-position: -192px -99px}
.flag.flag-my {background-position: -208px -99px}
.flag.flag-mz {background-position: -224px -99px}
.flag.flag-na {background-position: -240px -99px}
.flag.flag-nc {background-position: 0 -110px}
.flag.flag-ne {background-position: -16px -110px}
.flag.flag-nf {background-position: -32px -110px}
.flag.flag-ng {background-position: -48px -110px}
.flag.flag-ni {background-position: -64px -110px}
.flag.flag-nl {background-position: -80px -110px}
.flag.flag-no {background-position: -96px -110px}
.flag.flag-np {background-position: -112px -110px}
.flag.flag-nr {background-position: -128px -110px}
.flag.flag-nu {background-position: -144px -110px}
.flag.flag-nz {background-position: -160px -110px}
.flag.flag-om {background-position: -176px -110px}
.flag.flag-pa {background-position: -192px -110px}
.flag.flag-pe {background-position: -208px -110px}
.flag.flag-pf {background-position: -224px -110px}
.flag.flag-pg {background-position: -240px -110px}
.flag.flag-ph {background-position: 0 -121px}
.flag.flag-pk {background-position: -16px -121px}
.flag.flag-pl {background-position: -32px -121px}
.flag.flag-pm {background-position: -48px -121px}
.flag.flag-pn {background-position: -64px -121px}
.flag.flag-pr {background-position: -80px -121px}
.flag.flag-ps {background-position: -96px -121px}
.flag.flag-pt {background-position: -112px -121px}
.flag.flag-pw {background-position: -128px -121px}
.flag.flag-py {background-position: -144px -121px}
.flag.flag-qa {background-position: -160px -121px}
.flag.flag-re {background-position: -176px -121px}
.flag.flag-ro {background-position: -192px -121px}
.flag.flag-rs {background-position: -208px -121px}
.flag.flag-ru {background-position: -224px -121px}
.flag.flag-rw {background-position: -240px -121px}
.flag.flag-sa {background-position: 0 -132px}
.flag.flag-sb {background-position: -16px -132px}
.flag.flag-sc {background-position: -32px -132px}
.flag.flag-scotland {background-position: -48px -132px}
.flag.flag-sd {background-position: -64px -132px}
.flag.flag-se {background-position: -80px -132px}
.flag.flag-sg {background-position: -96px -132px}
.flag.flag-sh {background-position: -112px -132px}
.flag.flag-si {background-position: -128px -132px}
.flag.flag-sk {background-position: -144px -132px}
.flag.flag-sl {background-position: -160px -132px}
.flag.flag-sm {background-position: -176px -132px}
.flag.flag-sn {background-position: -192px -132px}
.flag.flag-so {background-position: -208px -132px}
.flag.flag-somaliland {background-position: -224px -132px}
.flag.flag-sr {background-position: -240px -132px}
.flag.flag-ss {background-position: 0 -143px}
.flag.flag-st {background-position: -16px -143px}
.flag.flag-sv {background-position: -32px -143px}
.flag.flag-sx {background-position: -48px -143px}
.flag.flag-sy {background-position: -64px -143px}
.flag.flag-sz {background-position: -80px -143px}
.flag.flag-tc {background-position: -96px -143px}
.flag.flag-td {background-position: -112px -143px}
.flag.flag-tf {background-position: -128px -143px}
.flag.flag-tg {background-position: -144px -143px}
.flag.flag-th {background-position: -160px -143px}
.flag.flag-tj {background-position: -176px -143px}
.flag.flag-tk {background-position: -192px -143px}
.flag.flag-tl {background-position: -208px -143px}
.flag.flag-tm {background-position: -224px -143px}
.flag.flag-tn {background-position: -240px -143px}
.flag.flag-to {background-position: 0 -154px}
.flag.flag-tr {background-position: -16px -154px}
.flag.flag-tt {background-position: -32px -154px}
.flag.flag-tv {background-position: -48px -154px}
.flag.flag-tw {background-position: -64px -154px}
.flag.flag-tz {background-position: -80px -154px}
.flag.flag-ua {background-position: -96px -154px}
.flag.flag-ug {background-position: -112px -154px}
.flag.flag-um {background-position: -128px -154px}
.flag.flag-us {background-position: -144px -154px}
.flag.flag-uy {background-position: -160px -154px}
.flag.flag-uz {background-position: -176px -154px}
.flag.flag-va {background-position: -192px -154px}
.flag.flag-vc {background-position: -208px -154px}
.flag.flag-ve {background-position: -224px -154px}
.flag.flag-vg {background-position: -240px -154px}
.flag.flag-vi {background-position: 0 -165px}
.flag.flag-vn {background-position: -16px -165px}
.flag.flag-vu {background-position: -32px -165px}
.flag.flag-wales {background-position: -48px -165px}
.flag.flag-wf {background-position: -64px -165px}
.flag.flag-ws {background-position: -80px -165px}
.flag.flag-ye {background-position: -96px -165px}
.flag.flag-yt {background-position: -112px -165px}
.flag.flag-za {background-position: -128px -165px}
.flag.flag-zanzibar {background-position: -144px -165px}
.flag.flag-zm {background-position: -160px -165px}
.flag.flag-zw {background-position: -176px -165px}



/* Comment Generated by Combres - Resource '~/css/jquery.ui.selectmenu.css' (Mode: Static) */
/* Selectmenu
----------------------------------*/
.ui-selectmenu { display: block; display: inline-block; position: relative; height: 2.2em; vertical-align: middle; text-decoration: none; overflow: hidden; zoom: 1; }
.ui-selectmenu-icon { position:absolute; right:6px; margin-top:-8px; top: 50%; }
.ui-selectmenu-menu { padding:0; margin:0; position:absolute; top: 0; display: none; z-index: 1005;} /* z-index: 1005 to make selectmenu work with dialog */
.ui-selectmenu-menu  ul { padding:0; margin:0; list-style:none; position: relative; overflow: auto; overflow-y: auto ; overflow-x: hidden; -webkit-overflow-scrolling: touch;} 
.ui-selectmenu-open { display: block; }
ul.ui-selectmenu-menu-popup { margin-top: -1px; }
.ui-selectmenu-menu li { padding:0; margin:0; display: block; border-top: 1px dotted transparent; border-bottom: 1px dotted transparent; border-right-width: 0 !important; border-left-width: 0 !important; }
.ui-selectmenu-menu li a,.ui-selectmenu-status { line-height: 1.4em; display: block; padding: .405em 2.1em .405em 1em; outline:none; text-decoration:none; }
.ui-selectmenu-menu li.ui-state-disabled a, .ui-state-disabled { cursor: default; }
.ui-selectmenu-menu li.ui-selectmenu-hasIcon a,
.ui-selectmenu-hasIcon .ui-selectmenu-status { padding-left: 20px; position: relative; margin-left: 5px; }
.ui-selectmenu-menu li .ui-icon, .ui-selectmenu-status .ui-icon { position: absolute; top: 1em; margin-top: -8px; left: 0; }
.ui-selectmenu-status { line-height: 1.4em; }
.ui-selectmenu-menu li span,.ui-selectmenu-status span { display:block; margin-bottom: .2em; }
.ui-selectmenu-menu li .ui-selectmenu-item-header { font-weight: bold; }
.ui-selectmenu-menu li .ui-selectmenu-item-footer { opacity: .8; }
/* for optgroups */
.ui-selectmenu-menu .ui-selectmenu-group { font-size: 1em; }
.ui-selectmenu-menu .ui-selectmenu-group .ui-selectmenu-group-label { line-height: 1.4em; display:block; padding: .6em .5em 0; font-weight: bold; }
.ui-selectmenu-menu .ui-selectmenu-group ul { margin: 0; padding: 0; }
/* IE6 workaround (dotted transparent borders) */
* html .ui-selectmenu-menu li { border-color: pink; filter:chroma(color=pink); width:100%; }
* html .ui-selectmenu-menu li a { position: relative }
/* IE7 workaround (opacity disabled) */
*+html .ui-state-disabled, *+html .ui-state-disabled a { color: silver; }